IESNA:LM-63-2002
[TEST]P735887
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2308-143-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/24/2024
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DRP-S675D940-X4F0-XX-UDD-W-W
[LUMINAIRE]DEFINE 2 DIRECT RECESSED WITH WALL WASH OPTIC
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_LIFETIME_TM21_2011]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_LIFETIME_TM21_2021]60000
[_LIFETIME PERCENTAGE]L70(10000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2640
TILT=NONE
1 -1 1 55 9 1 1 4 0.14 0
1 1 26
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22.5 23 24 25 26 27 28 29
30 32.5 35 37.5 40 42.5 45 47.5 50 52.5
55 57.5 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 22.5 45 67.5 90 112.5 135 157.5 180
1297.4 1368.8 1449 1546.2 1624.7 1695.1 1776.3 1809.3 1832.5 1842.3
1834.2 1815.5 1779.9 1724.6 1674.6 1618.5 1540 1474.9 1415.1 1367.9
1299.2 1242.2 1167.2 1158.3 1102.2 1070.9 1027.2 995.1 963.9 931.8
905.1 843.6 791.8 737.4 677.7 618 551.1 481.5 421.8 362.9
316.6 284.5 248.8 216.7 190.8 164.1 139.1 113.2 91.8 70.4
51.7 33.9 19.6 8 0
1297.4 1361.6 1434.8 1512.3 1594.4 1675.5 1736.2 1784.3 1822.7 1834.2
1837.8 1824.4 1799.5 1768.3 1720.1 1671.1 1610.4 1550.7 1500.7 1437.4
1379.5 1324.2 1239.5 1219.9 1167.2 1124.4 1088.8 1046.9 1013.9 975.5
945.2 877.4 814.1 758.8 706.2 650.9 593 535 469.9 411.1
354 309.4 268.4 233.6 202.4 173 146.2 119.5 96.3 74
52.6 35.7 20.5 8.9 0
1297.4 1330.4 1385.7 1444.6 1504.3 1566.7 1616.7 1672.8 1717.4 1749.5
1772.7 1785.2 1790.6 1787 1777.2 1761.1 1731.7 1709.4 1669.3 1629.2
1584.6 1543.5 1474.9 1457.1 1415.1 1363.4 1317.1 1268.9 1222.5 1185.1
1137.8 1041.5 953.2 873 804.3 737.4 677.7 626 568 517.2
466.4 416.4 367.4 321 272.9 231 190.8 155.2 122.2 90.1
64.2 41.9 23.2 9.8 0
1297.4 1332.2 1361.6 1387.5 1414.3 1448.1 1482 1504.3 1540.9 1556
1579.2 1606 1624.7 1632.7 1650.6 1655.9 1662.1 1665.7 1663 1656.8
1654.1 1645.2 1628.3 1622.9 1606 1589.9 1566.7 1549.8 1522.1 1500.7
1472.2 1404.4 1328.6 1249.3 1170.8 1079 995.1 908.7 824.8 746.4
664.3 585.9 513.6 448.5 382.5 320.1 263.9 212.2 167.6 123.1
86.5 55.3 30.3 11.6 0
1297.4 1309 1309 1307.2 1302.8 1299.2 1293 1285 1281.4 1275.1
1265.3 1252.9 1241.3 1234.1 1221.6 1207.4 1190.4 1181.5 1167.2 1147.6
1129.8 1117.3 1089.7 1081.6 1061.1 1051.3 1029.9 1005 987.1 970.2
947 891.7 840 785.6 731.2 680.4 624.2 570.7 519.9 468.1
419.1 373.6 331.7 286.2 249.7 213.1 181.9 147.1 117.7 90.1
64.2 42.8 24.1 10.7 0
1297.4 1283.2 1253.7 1227 1201.1 1176.2 1152.1 1124.4 1098.6 1085.2
1057.6 1035.3 1015.7 993.4 968.4 947.9 924.7 906.9 886.4 866.7
848.9 832 803.4 797.2 777.6 759.7 743.7 726.7 708 692
673.2 635.8 595.7 559.1 523.4 489.5 457.4 425.3 395.9 369.2
338 307.6 278.2 249.7 221.1 192.6 164.1 137.3 109.7 85.6
61.5 41.9 24.1 11.6 0
1297.4 1259.1 1203.8 1158.3 1123.6 1089.7 1059.4 1021 987.1 970.2
941.6 915.8 898 875.7 855.1 833.7 814.1 797.2 772.2 753.5
735.7 722.3 692.9 683 667 656.3 639.4 626 616.2 601
587.6 555.5 529.7 500.2 474.4 449.4 424.5 400.4 375.4 351.3
323.7 298.7 273.8 247.9 220.3 192.6 165 140 113.2 89.2
66 43.7 25.9 11.6 0
1297.4 1243.9 1190.4 1134.3 1097.7 1054 1016.5 974.6 958.6 922.9
900.6 873.9 857.8 829.3 808.8 782.9 766 740.1 721.4 708
689.3 671.5 654.5 644.7 633.1 618 604.6 591.2 579.6 564.5
553.8 524.3 499.4 480.6 459.2 438.7 419.1 396.8 374.5 351.3
326.4 300.5 277.3 253.2 228.3 201.5 175.7 148.9 121.3 96.3
69.6 46.4 25.9 9.8 0
1297.4 1231.5 1173.5 1131.6 1085.2 1039.7 996.9 960.4 941.6 904.2
877.4 851.6 838.2 804.3 787.4 763.3 740.1 723.2 705.3 689.3
673.2 657.2 634.9 628.7 614.4 601.9 589.4 572.5 561.8 547.5
538.6 515.4 494.9 477.1 460.1 440.5 419.1 398.6 376.3 353.1
329.9 305 281.8 257.7 233.6 206 179.2 152.5 123.9 96.3
69.6 46.4 25 10.7 0
